Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLUE | Blue |
| Compliances | SAE 100R5 | SAE 100R5 |
| Construction | 1 WIRE AND 1 TEXTILE BRAID | 1 Wire and 1 Textile Braid |
| Cover material | YARN BRAID | Yarn Braid |
| Inside diameter (inch) | 1.37 | |
| Inside diameter (mm) | 34.90 | |
| Outside diameter (inch) | 1.75 | |
| Outside diameter (mm) | 44.45 | |
| Series | R5-3 | ULTIMATE R5 |
| Tube material | CHLOROSULPHONATED PE (CSM) | Chlorosulphonated PE (CSM) |