Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 6 PLY PES FAB | 6 Ply Pes Fab |
| Cover material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |
| Inside diameter (inch) | 0.87 | |
| Inside diameter (mm) | 22.00 | |
| Outside diameter (inch) | 1.61 | |
| Outside diameter (mm) | 41.00 | |
| Series | SPECIAL | Special Hose Design |
| Tube material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |