Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 PLY PES FAB,ST WIRE | 2 Ply Pes Fab,St Wire |
| Cover material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 4.33 | |
| Inside diameter (mm) | 110.00 | |
| Outside diameter (inch) | 4.88 | |
| Outside diameter (mm) | 124.00 | |
| Series | WCSD120-S | AKDENIZ SDC Water Sp Sz |
| Tube material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |