Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Compliances | SAE J30 R7 | SAE J30 R7 |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | CHLOROPRENE BLEND (CR BLEND) | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.24 | |
| Inside diameter (mm) | 6.00 | |
| Outside diameter (inch) | 0.48 | |
| Outside diameter (mm) | 12.30 | |
| Series | OTR448-C | J30 R7 D Oil&Petr Ct |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |