Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 4 PLY PES FAB,SS WIRE | 4 Ply Pes Fab,Ss Wire |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.26 | |
| Inside diameter (mm) | 32.00 | |
| Outside diameter (inch) | 1.77 | |
| Outside diameter (mm) | 45.00 | |
| Series | LPGSD279-C | LPG SD Oil&Petr Ct |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |