Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 6 PLY PES FAB,CU | 6 Ply Pes Fab,Cu |
| Cover material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 2.50 | |
| Inside diameter (mm) | 63.50 | |
| Outside diameter (inch) | 3.35 | |
| Outside diameter (mm) | 85.00 | |
| Series | ABCP752-C | SIVA 85 D Mat.Hand Ct |
| Tube material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |