Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLUE | Blue |
| Construction | 2 PLY PES FAB,ST W,CU | 2 Ply Pes Fab,St W,Cu |
| Cover material | EPDM | EPDM |
| Inside diameter (inch) | 1.26 | |
| Inside diameter (mm) | 32.00 | |
| Outside diameter (inch) | 1.77 | |
| Outside diameter (mm) | 45.00 | |
| Series | UHPES610-C | KEMI-10 SD UHPE Chem Ct |
| Tube material | UHMW | UHMW |