Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Compliances | EN1829-2 | EN1829-2 |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | BRUISER (UHMW) | Bruiser (UHMW) |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.40 | |
| Outside diameter (inch) | 0.52 | |
| Outside diameter (mm) | 13.20 | |
| Series | SW2SC-3 | SUPERABRA SELWASH 2SC |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |