Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | GRAY | Gray |
| Construction | 1 PVC SPIRAL | 1 Pvc Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.25 | |
| Inside diameter (mm) | 31.80 | |
| Outside diameter (inch) | 1.50 | |
| Outside diameter (mm) | 38.00 | |
| Series | TSG82 | TROY SLD-SE |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |