Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | P | Perpendicular |
| Auxiliaryvalve | 0 | No |
| Boots option | C | Standard body mounting type PCD113[4.448] hole for D E grip |
| Bundle of wire harness | 2 | Two bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | M | DT04-08PA receptacle assy |
| Electrical connector 2 | I | DT04-2P-E004 receptacle assy |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 1J | E type 0deg bar 44.5[1.752] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 6 | PCD100[3.937]x115[4.527] with 7[0.275]slot |
| Operating type and torque | A | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | B21 | B type 21, 5.0bar[72.5]/21.0bar[304.6] stroke 1.0mm[0.039]/7.0mm[0.27] |
| Output pressure 2 and 4 port | B21 | B type 21, 5.0bar[72.5]/21.0bar[304.6] stroke 1.0mm[0.039]/7.0mm[0.27] |
| Port thread and sealing | 4 | BSPP G1/4 (ISO 1179-1) O-riing flat face sealing |
| Product series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 1 | Standard AL |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | K13 | E IP67 front four push button and rear one push button |
| Wire harness hole | 5 | 6[0.236] bushing hole with 5[0.196] slot center position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |