STUD BOLT (M.D.)
114354-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BOLT | Bolt |
| Product height in | | 0.562 |
| Product height mm | | 14.275 |
| Product length in | | 1.730 |
| Product length mm | | 43.942 |
| Product width in | | 0.562 |
| Product width mm | | 14.275 |