SHAFT S/A
114573-000
Tools114573-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | | 1.870 |
| Product height mm | | 47.498 |
| Product length in | | 12.620 |
| Product length mm | | 320.548 |
| Product width in | | 1.870 |
| Product width mm | | 47.498 |