
SPRING
114587-001
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
114587-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPRING | Spring |
| Product height in | 0.423 | |
| Product height mm | 10.744 | |
| Product length in | 1.703 | |
| Product length mm | 43.256 | |
| Product material | CHROME SILICONE WIRE | Chrome silicone wire |
| Product width in | 0.423 | |
| Product width mm | 10.744 | |
| Sub brand | CHAR-LYNN | Char-Lynn |