Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
114614-000
MOUNTING FLANGE S/A 54/6
114614-000
Tools
Add to comparison
Add to comparison
114614-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
8.980
Product height mm
228.092
Product length in
10.380
Product length mm
263.652
Product width in
2.970
Product width mm
75.438