PUMP DRIVE SHAFT S/A 54/
114619-000
Tools114619-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 14.104 |
| Product length mm | 358.242 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |