Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | GREEN | Green |
| Construction | 1 PVC SPIRAL | 1 Pvc Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 2.00 | |
| Inside diameter (mm) | 50.80 | |
| Outside diameter (inch) | 2.34 | |
| Outside diameter (mm) | 59.50 | |
| Series | TSG04 | TROY ST |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |