Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | RED | Red |
| Construction | 1 PVC SPIRAL | 1 Pvc Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 4.00 | |
| Inside diameter (mm) | 101.60 | |
| Outside diameter (inch) | 4.53 | |
| Outside diameter (mm) | 115.30 | |
| Series | TS35 | KAUNOS FLEX |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |