HOSE,TYANA M 102 MM-product-details

HOSE,TYANA M 102 MM

11466578

Alternate part number: T13M102065


Tools

Product specifications

Characteristic
Value
Description
ColorBLUEBlue
Construction1 TEXTILE SPIRAL1 Textile Spiral
Cover materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)102.00
Outside diameter (inch)4.20
Outside diameter (mm)106.60
SeriesT13MTYANA M
Tube materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)