HOSE,BlueMarlin 4”-product-details

HOSE,BlueMarlin 4”

11466579

Alternate part number: TS03102059


Tools

Product specifications

Characteristic
Value
Description
ColorBLUEBlue
Construction1 PVC SPIRAL1 Pvc Spiral
Cover materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.47
Outside diameter (mm)113.60
SeriesTSA92BlueMarlin
Tube materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)