HOSE,TYANA SL 76 MM-product-details

HOSE,TYANA SL 76 MM

11466589

Alternate part number: T13P075068


Tools

Product specifications

Characteristic
Value
Description
ColorBLUEBlue
Construction1 TEXTILE SPIRAL1 Textile Spiral
Cover materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Outside diameter (inch)3.10
Outside diameter (mm)78.85
SeriesT13PTYANA SL
Tube materialPOLYVINYL CHLORIDE (PVC)Polyvinyl chloride (PVC)