Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Cover material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |
| Inside diameter (inch) | 10.75 | |
| Inside diameter (mm) | 273.00 | |
| Outside diameter (inch) | 11.73 | |
| Outside diameter (mm) | 298.00 | |
| Series | SH244-S | ACCORDION SD Sewer&Road Sp Sz |
| Tube material | NATURAL RUBBER (NR) | Natural rubber (NR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |