Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Compliances | SAE 100R4 | SAE 100R4 |
| Construction | 4 PLY PES FAB,ST WIRE,CU | 4 Ply Pes Fab,St Wire,Cu |
| Cover material | CHLOROPRENE BLEND (CR BLEND) | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 2.00 | |
| Inside diameter (mm) | 50.80 | |
| Outside diameter (inch) | 2.64 | |
| Outside diameter (mm) | 67.00 | |
| Series | R434F-C | SELTEX R4-X SD Oil&Petr Ct |
| Tube material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |