Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | TAN | Tan |
| Construction | ONLY RUBBER | Only Rubber |
| Cover material | NATURAL RUBBER (NR) | Natural rubber (NR) |
| Factory_crimp | NO | No |
| Inside diameter (inch) | 6.00 | |
| Inside diameter (mm) | 152.40 | |
| Outside diameter (inch) | 6.30 | |
| Outside diameter (mm) | 160.00 | |
| Series | ABPT070-U | PARATUB D Mat.Hand Sp Cv |
| Tube material | NATURAL RUBBER (NR) | Natural rubber (NR) |
| Working temperature max (C) | 70 | |
| Working temperature max (F) | 158.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |