Product specifications
Characteristic | Value | Description |
|---|---|---|
| Burst pressure (bar) | 12 | |
| Burst pressure (psi) | 174 | |
| Color | BLACK | Black |
| Construction | 2 PLY PES FAB | 2 Ply Pes Fab |
| Cover material | EPDM | EPDM |
| Factory_crimp | NO | No |
| Inside diameter (inch) | 1.50 | |
| Inside diameter (mm) | 38.00 | |
| Outside diameter (inch) | 1.85 | |
| Outside diameter (mm) | 47.00 | |
| Series | RAD100-C | ISI RAD Hot Water Ct |
| Tube material | EPDM | EPDM |
| Working pressure max (bar) | 4 | |
| Working pressure max (psi) | 58 | |
| Working temperature max (C) | 120 | |
| Working temperature max (F) | 248.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |