Product specifications
Characteristic | Value | Description |
|---|---|---|
| Burst pressure (bar) | 200 | |
| Burst pressure (psi) | 2900 | |
| Color | BLACK | Black |
| Construction | 4 SPIRAL STEEL CORD | 4 Spiral Steel Cord |
| Cover material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |
| Factory_crimp | NO | No |
| Inside diameter (inch) | 5.00 | |
| Inside diameter (mm) | 127.00 | |
| Outside diameter (inch) | 6.10 | |
| Outside diameter (mm) | 155.00 | |
| Series | ABUC760-C | BETONUC 85 D Mat.Hand Ct |
| Tube material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |
| Working pressure max (bar) | 85 | |
| Working pressure max (psi) | 1233 | |
| Working temperature max (C) | 70 | |
| Working temperature max (F) | 158.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |