Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 TEXTILE BRAID | 2 Textile Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.31 | |
| Inside diameter (mm) | 8.00 | |
| Outside diameter (inch) | 0.65 | |
| Outside diameter (mm) | 16.40 | |
| Series | 3TE-1 | SELTEX 3TE |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |