Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Compliances | SAE J2064 TYPE B | SAE J2064 Type B |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | EPDM | EPDM |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.50 | |
| Inside diameter (mm) | 12.70 | |
| Outside diameter (inch) | 0.92 | |
| Outside diameter (mm) | 23.40 | |
| Series | SELKLIMA-2 | SEL KLIMA TYPE B |
| Tube material | CHLOROBUTYL (CIIR) | Chlorobutyl (CIIR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |