Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | 1.880 | |
| Product height mm | 47.752 | |
| Product length in | 12.931 | |
| Product length mm | 328.447 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.875 | |
| Product width mm | 47.625 |