Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Compliances | EN857 1SC | EN857 1SC |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.40 | |
| Outside diameter (inch) | 0.49 | |
| Outside diameter (mm) | 12.50 | |
| Series | 1SC-3 | AGRISTREAM 1SC |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |