Product specifications
Characteristic | Value | Description |
|---|---|---|
| CODE TITLE | PVM | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| DISPLACEMENT | 063 | 63.1 cm3/r [3.85 in3/r] (230 bar MAX) |
| Valve plate | E | INDUSTRIAL (1800 r/min MAX) |
| Input rotation | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 09 | SAE J744-32-1, SAE C, STRAIGHT KEYED (MODEL 057,074,098 AND 131) |
| Mounting Flange | G | SAE J744-127-4 (C 4-BOLT)(MODELS 057,074,098 AND 131) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 2 | SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS |
| CONTROL | A | PRESSURE COMPENSATOR |
| PRESSURE COMP SETTING | 070 | 070±4 bar [1015±58 lbf/in2][DEFAULT] |
| FLOW COMP SETTING | 00 | NONE |
| POWER CONTROL SETTING | 000 | NONE |
| Auxiliary mounting | 1 | AUXILIARY A-MOUNT WITH COVER PLATE AND NO COUPLER |
| Paint | A | BLACK [DEFAULT] |
| DESIGN CODE | B | B |
| DIFFERENTIATOR | - | - |
| PUMP SPECIAL FEATURES | 00 | ADJUSTABLE MAX DISPLACEMENT STOP [DEFAULT] |
| COMPENSATOR SPECIAL FEATURES | 0 | NONE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVM "B" 063 | PVM Code B 63cc Pump |
| Model Code 1 | PVM063ER09GS2A070000001AB-0000 |