Product specifications
Characteristic | Value | Description |
|---|---|---|
| CODE TITLE | PVM | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| DISPLACEMENT | 045 | 45.1 cm3/r [2.75 in3/r] (315 bar MAX) |
| VALVE PLATE | E | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | R | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | 05 | SAE J744-22-1, SAE B, STRAIGHT KEYED (MODEL 010, 013, 018 AND 045) |
| MOUNTING FLANGE | C | SAE J744-101-2(B 2-BOLT) (MODELS 010, 013, 018 AND 045) |
| MAIN PORT LOCATION | S | SIDE |
| PORT OPTIONS | 2 | SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS |
| CONTROL | B | PRESSURE AND FLOW COMPENSATOR WITH BLEED DOWN ORIFICE |
| PRESSURE COMP SETTING | 315 | 315 bar [4567 lbf/in2][DEFAULT] |
| FLOW COMP SETTING | 11 | 11±1 bar [159.5±14.5 lbf/in2][DEFAULT] |
| POWER CONTROL SETTING | 000 | NONE |
| AUXILIARY MOUNTING | A | SAE A, 2-BOLT, 9T SPLINE ALL MODELS |
| Paint | A | BLACK [DEFAULT] |
| DESIGN CODE | B | B |
| DIFFERENTIATOR | - | - |
| PUMP SPECIAL FEATURES | 00 | ADJUSTABLE MAX DISPLACEMENT STOP [DEFAULT] |
| COMPENSATOR SPECIAL FEATURES | 0 | NONE |
| CUSTOMER IDENTIFICATION | 0 | NONE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | PVM "B" 045 | PVM Code B 45cc Pump |
| Model Code 1 | PVM045ER05CS2B31511000AAB-0000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |