Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 8.268 | |
| Bend radius min (mm) | 210.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 1800 | |
| Burst pressure (psi) | 26100 | |
| Color | BLACK | Black |
| Construction | 3 WIRE BRAID | 3 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Cover_style | WRAPPED | Wrapped |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.63 | |
| Inside diameter (mm) | 16.00 | |
| Outside diameter (inch) | 1.02 | |
| Outside diameter (mm) | 26.00 | |
| Series | WOOD-3 | THIN WOOD |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 410 | |
| Working pressure max (psi) | 5945 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |