Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | TRANSPARENT | Transparent |
| Compliances | EU 10/2011 | EU 10/2011 |
| Construction | 1 WIRE SPIRAL | 1 Wire Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 4.49 | |
| Inside diameter (mm) | 114.00 | |
| Outside diameter (inch) | 5.13 | |
| Outside diameter (mm) | 130.25 | |
| Series | TWS11 | BOSPHORUS AL |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |