Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Compliances | SAE 100R1AT | SAE 100R1AT |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.41 | |
| Outside diameter (inch) | 1.39 | |
| Outside diameter (mm) | 35.40 | |
| Series | 1SN-1 | FORCESTREAM 1SN |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |