Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Cover material | EPDM BLEND | EPDM Blend |
| Inside diameter (inch) | 2.00 | |
| Inside diameter (mm) | 50.80 | |
| Outside diameter (inch) | 2.50 | |
| Outside diameter (mm) | 63.50 | |
| Series | OSDFC45F-Z | YAKIT-10 SDFC Oil&Petr Sp T&C |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |