Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 9.449 | |
| Bend radius min (mm) | 240.000 | |
| Burst pressure (bar) | 860 | |
| Burst pressure (psi) | 12470 | |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Working pressure max (bar) | 215 | |
| Working pressure max (psi) | 3118 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |