Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 PLY PES FAB | 2 Ply Pes Fab |
| Cover material | EPDM | EPDM |
| Inside diameter (inch) | 1.57 | |
| Inside diameter (mm) | 40.00 | |
| Outside diameter (inch) | 2.05 | |
| Outside diameter (mm) | 52.00 | |
| Series | WMP111-S | EGE-10 D Medium Pr Water Sp Sz |
| Tube material | EPDM | EPDM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |