Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Compliances | EN853 2SN | EN853 2SN |
| Construction | 2 WIRE BRAID | 2 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.19 | |
| Inside diameter (mm) | 4.80 | |
| Outside diameter (inch) | 0.50 | |
| Outside diameter (mm) | 12.70 | |
| Series | 2SN-16 | NEWSTREAM 2S |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |