Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Color | BLACK | Black |
| Compliances | EN853 1SN | EN853 1SN |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.19 | |
| Inside diameter (mm) | 4.80 | |
| Outside diameter (inch) | 0.44 | |
| Outside diameter (mm) | 11.20 | |
| Series | 1SN-15 | NEWSTREAM 1S |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |