HOSE-SEL,FILFLEX SMOOTH 1S,8,R1/1SN-product-details

HOSE-SEL,FILFLEX SMOOTH 1S,8,R1/1SN

11469179

Alternate part number: H313013350


Tools

Product specifications

Characteristic
Value
Description
Bend radius min (inch)7.087
Bend radius min (mm)180.000
BrandSEL BY DANFOSSSEL by Danfoss
Burst pressure (bar)640
Burst pressure (psi)9280
ColorBLACKBlack
CompliancesEN853 1SNEN853 1SN
Construction1 WIRE BRAID1 Wire Braid
Cover materialNITRILE BLEND (NBR BLEND)Nitrile Blend (NBR Blend)
Cover_styleSMOOTHSmooth
Cover_typeEXTRUDEDExtruded
Factory_crimpNONo
Inner_tube_colorBLACKBlack
Inner_tube_typeEXTRUDEDExtruded
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Outside diameter (inch)0.77
Outside diameter (mm)19.50
Series1SN-15NEWSTREAM 1S
Tube materialNITRILE (NBR)Nitrile (NBR)
Working pressure max (bar)160
Working pressure max (psi)2320
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0