Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | EPDM | EPDM |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.28 | |
| Inside diameter (mm) | 7.00 | |
| Outside diameter (inch) | 0.51 | |
| Outside diameter (mm) | 13.00 | |
| Series | LL/HH100-C | ISI L/L D Hot Water Ct |
| Tube material | EPDM | EPDM |