Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Cover material | POLYETHYLENE (PE) | Polyethylene (PE) |
| Inside diameter (inch) | 0.15 | |
| Inside diameter (mm) | 3.90 | |
| Outside diameter (inch) | 0.24 | |
| Outside diameter (mm) | 6.00 | |
| Series | 1300 SERIES | 1300 Series |
| Tube material | ALUMINUM | Aluminum |