Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | ENGINE FUEL | Engine fuel |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fittings end type 1 | FS | SAE 45° Female |
| HA Length UOM | I | Imperial inch |
| Hose series | FC250H SERIES | FC250H Series |
| Hose size | 12 | Size 12 |
| Overall length IN | 112.0 |