Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Color | BLACK | Black |
| Cover material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Inside diameter (mm) | 12.30 | |
| Outside diameter (mm) | 19.60 | |
| Tube material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |