Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | WOV PES | Wov Pes |
| Cover material | EPDM BLEND | EPDM Blend |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 4.72 | |
| Inside diameter (mm) | 120.00 | |
| Outside diameter (inch) | 4.88 | |
| Outside diameter (mm) | 124.00 | |
| Series | CP137PE-C | KABLO-PE D Cable Prot Ct |
| Tube material | FABRIC | Fabric |