Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 PLY PES FAB,ST WIRE,CU | 2 Ply Pes Fab,St Wire,Cu |
| Cover material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 1.26 | |
| Inside diameter (mm) | 32.00 | |
| Outside diameter (inch) | 1.73 | |
| Outside diameter (mm) | 44.00 | |
| Series | OSDH451-C | YAKIT-16 SD Oil&Petr Ct |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |