Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | RED | Red |
| Construction | 4 PLY PES FAB | 4 Ply Pes Fab |
| Cover material | STYRENE BUTADIENE (SBR BLEND) | Styrene Butadiene (SBR Blend) |
| Factory_crimp | NO | No |
| Inner_tube_color | WHITE | White |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 2.50 | |
| Inside diameter (mm) | 63.50 | |
| Outside diameter (inch) | 3.15 | |
| Outside diameter (mm) | 88.00 | |
| Series | CFH851-S | BLANCO D Cable Prot Sp Sz |
| Tube material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |