Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | RED | Red |
| Construction | 2 PLY PES FAB | 2 Ply Pes Fab |
| Cover material | EPDM | EPDM |
| Factory_crimp | NO | No |
| Inner_tube_color | WHITE | White |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 0.39 | |
| Inside diameter (mm) | 10.00 | |
| Outside diameter (inch) | 0.83 | |
| Outside diameter (mm) | 21.00 | |
| Series | CFH851-C | BLANCO D Cable Prot Ct |
| Tube material | EPDM | EPDM |