Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | WHITE | White |
| Construction | 4 PLY NYLON FAB,GL FAB | 4 Ply Nylon Fab,Gl Fab |
| Cover material | GLASS FIBRE | Glass Fibre |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 0.75 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 1.30 | |
| Outside diameter (mm) | 33.00 | |
| Series | SGF521-C | BUHAR GF Stell Mill Ct |
| Tube material | ETHYLENE PROPYLENE RUBBER(EPM) | Ethylene Propylene Rubber(EPM) |