HOSE,EHK029-32,50HD-product-details

HOSE,EHK029-32,50HD

11472667

Alternate part number: M731050093


Tools

Product specifications

Characteristic
Value
Description
ColorBLACKBlack
Construction4 PLY PES FAB,CU4 Ply Pes Fab,Cu
Cover materialBUTADIENERUBBERBLEND(BR BLEND)ButadieneRubberBlend(BR Blend)
Factory_crimpYESYes
Inner_tube_colorBLACKBlack
Inner_tube_typeWRAPPEDWrapped
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.76
Outside diameter (mm)70.00
SeriesEHK029 SERIESEHK029 Series
Tube materialBUTADIENERUBBERBLEND(BR BLEND)ButadieneRubberBlend(BR Blend)